[Steel] Spring Ejector Pin EA949RM-41

[Steel] Spring Ejector Pin EA949RM-41
【Product Specifications】
・Material-Body: steel (SCM435)Pin: steel (S45C), Spring: SUS304
・-41 to -43: round-tip type, -46 to -48: flat-tip type
・Use this tool for removing a workpiece or as a simplified shock absorber.
・The pin is fastened with a hexagonal nut and glue.
・A…M8
・B…7.6
・C…44
・D…9
・K…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA949RM-41

Part Number
EA949RM-41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

22.47 €

1 8 Days 10

Loading...

  1. 1

This page is [Steel] Spring Ejector Pin EA949RM-41, part number EA949RM-41.
You can find the detail information about specifications and dimensions on part number EA949RM-41.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360