Confirmed
  • Est. shipping days
    • All
    • Within 9 working days

[Stainless Steel] Spring Ejector Pin EA949RM-57

[Stainless Steel] Spring Ejector Pin EA949RM-57 EA949RM-57

Part number:

EA949RM-57
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
EA949RM-57
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
28.87 €
( 34.36 € )
9 working days

More Information

Basic information

【Product Specifications】
・Material-Body, pin and spring: SUS304
・-51 to -53: round-tip type, -56 to -58: flat-tip type
・Use this tool for removing a workpiece or as a simplified shock absorber.
・The pin is fastened with a hexagonal nut and glue.
・A…M10
・B…9.9
・C…55
・D…11
・K…10

Part number has been confirmed