Configure
  • Est. shipping days
    • All
    • Within 6 working days

Ratchet Belt Load Binder EA982B-1

Ratchet Belt Load Binder EA982B-1 EA982B-1

Part number:

EA982B-1
Clear
    Quantity:

    Part number list

    Number of items
    Part number
    EA982B-1
    Minimum order quantity
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    29.12 €
    ( 34.65 € )
    6 working days

    More Information

    Basic information

    【Product Specifications】
    ・Material-Nylon
    ・Working load-200kg
    ・Belt length-Fixed side: 0.36m
    ・Adjustable side: 4.7m
    ・Belt width-25mm