Hook And Loop Fastener with Adhesive MAGICLOBOND(R) White B Side (Female)

Hook And Loop Fastener with Adhesive MAGICLOBOND(R) White B Side (Female)
【Product Specifications】
・Model number: 2W5UCW255
・Color: White
・Specification: B-side (female)
・Size: 25mm x 5m
・Thickness: Approx 2mm
・Material: Fastener/nylon, Adhesive/rubber resin
・Fastener engaging forces: Peeling strength/1.03N/cm2, Tensile shear strength/8.5N/cm2
・Adhesive allowable temperature limit: 60℃
・*Avoid adhering to those including plasticizer such as soft vinyl chloride.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-5123-03

Part Number
3-5123-03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.91 €

1 6 Days

Loading...

  1. 1

This page is Hook And Loop Fastener with Adhesive MAGICLOBOND(R) White B Side (Female), part number 3-5123-03.
You can find the detail information about specifications and dimensions on part number 3-5123-03.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360