Part number:
The product is currently not available.
【Product Specifications】・Diamond grain size: 150・Set content: Set of 5 pieces (flat, semicircle, circle, square, triangle)・Model number: DKST0510・Type: K-5・Overall length (mm): 215