Waterproof Abrasive Paper WTCC-S P2000【100 Pieces Per Package】

Waterproof Abrasive Paper WTCC-S P2000
【Product Specifications】
・Model number: WTCC-S P2000
・Grain size: #2000
・Quantity: 1 box (100 sheets)
・Size: 230 x 280mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2-995-62

Part Number
2-995-62
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

163.51 €

100 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Waterproof Abrasive Paper WTCC-S P2000, part number 2-995-62.
You can find the detail information about specifications and dimensions on part number 2-995-62.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360