Configure
  • Outer Diameter(mm)
  • Wire diameter(mm)
  • Shaft Diameter(mm)
  • Shaft length
  • Type
  • Est. shipping days
    • All
    • Within 12 working days
    • Within 14 working days

W Wound Stainless Steel (SUS304) High-Density Type Condenser Brush

W Wound Stainless Steel (SUS304) High-Density Type Condenser Brush

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Outer Diameter

(mm)

Wire diameter

(mm)

Shaft Diameter

(mm)

Shaft length

Minimum order quantity
6
0.08
3
175mm
1 pieces
16
0.15
5
170mm
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.53 €
( 14.91 € )
14 working days
10.82 €
( 12.88 € )
12 working days

More Information

Basic information

[Features]
· Bristles are more densely packed with the high-density type than with the single-type
High-durability specification aimed at the professional user.