Astage, ABS Strong Case

Astage, ABS Strong Case

Click on this image to zoom in.

Click on this image to zoom in.

  • GT-M-BK
  • GT-M-SL
  • GT-M-RE
  • GT-C-BK
  • GT-C-SL
  • GT-C-RE
  • GT-R-BK
  • GT-R-SL
  • GT-R-RE
  • Volume Discount
[Features]
· The inside is made of EVA resin and the entire outer surface is processed to be difficult to scratch and protect stored objects from impact.
· With a partition plate that can be moved to suit the application.
· Buckle part can be locked so there is no need to worry about theft.
· Securely protects valuable items.
· GT-C-BK/GT-C-SL/GT-C-RE/GT-R-BK/GT-R-SL/GT-R-RE come with a shoulder belt to make them convenient to carry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GT-C-BK
GT-M-BK
GT-R-BK
GT-R-RE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case Size (Frontage x Depth x Height)
(mm)
Case color JAN Code Accessory Inside Dimension
(mm)
Mass
(g)
Number Contained In A Packet

90.67 €

1 Available 5 Days 430×130×305Black4991068142282Belt x 1 pc, Hook x 1 pc405×108×26314001 pc.

99.32 €

1 Available 5 Days 375×102×255Black4991068155459Key X 2345×82×20010001 pc.

119.61 €

1 Available 5 Days 465×150×355Black4991068141117Belt x 1 pc, Hook x 1 pc440×130×30525001 pc.

102.22 €

1 Available 8 Days 465×150×355Red4991068155510Belt x 1 pc, Hook x 1 pc440×130×30525001 pc.

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Material ABS Resin, Aluminum, MDF, EVA Number Contained In A Packet 1 pc.

Tech Support