Ultra-Hard Rotary Bar Type E A Series Master Cut

Ultra-Hard Rotary Bar Type E A Series Master Cut
[Features]
· Most commonly used blade shape with good cutting ability and favorable finishing surface.
· Chips are nearly granular and are safe.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E-1

Part Number
E-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.84 €

1 11 Days

Loading...

  1. 1

Basic information

Product Type Shank diameter 3 mm Blade tip shape Cross Cut Shape Oval
Shower Material All Carbide blade diameter(mm) φ3.0 Blade Length(mm) 5.6
Overall Length(mm) 38

This page is Ultra-Hard Rotary Bar Type E A Series Master Cut, part number E-1.
You can find the detail information about specifications and dimensions on part number E-1.

Tech Support