Ultra-Hard Rotary Bar Type D B Series Spiral Cut (S)

Ultra-Hard Rotary Bar Type D B Series Spiral Cut (S)
[Features]
· This provides a smoother finishing surface compared to Master Cut, with less clogging than Master Cut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

D-51S

Part Number
D-51S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

43.53 €

1 12 Days

Loading...

  1. 1

Basic information

Product Type Shank diameter 3 mm Blade tip shape Spiral cut Shape Ball Type
blade diameter(mm) φ6.4 Shank length(mm) 30

This page is Ultra-Hard Rotary Bar Type D B Series Spiral Cut (S), part number D-51S.
You can find the detail information about specifications and dimensions on part number D-51S.

Tech Support