Configure
  • Outer Diameter(mm)
  • Shaft length(mm)
  • Max. Rotational Speed(rpm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 12 working days

Radial Sander【1 to 3 pieces】

Part number:

Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Outer Diameter

    (mm)

    Shaft length

    (mm)

    Max. Rotational Speed

    (rpm)

    Particle Size

    (#)

    Minimum order quantity
    10
    41
    25000
    320
    1 packs

    3 pieces

    10
    41
    25000
    600
    1 pieces
    20
    42
    20000
    320
    1 pieces
    20
    42
    20000
    600
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    45.75 €
    ( 54.44 € )
    6 working days
    45.75 €
    ( 54.44 € )
    12 working days
    41.64 €
    ( 49.55 € )
    6 working days
    46.02 €
    ( 54.76 € )
    12 working days

    More Information

    Basic information

    [Features]
    · Adapts well to different work surfaces, good for working on curved surfaces as well as flat surfaces.
    · Generates little heat during grinding and does not cause grinding burns on the workpiece.
    [Applications]
    · Compatible materials: Tool steel, alloy steel, resins, rubber, general steel, stainless steel, aluminum, copper