Digital Torque Gauge ATGE/ATGE-G

Digital Torque Gauge ATGE/ATGE-G
[Features]
· Tohnichi's Micro Digital Torque Gauge ATGE Series.
· Hand-held type / installation type / full-fledged miniature digital torque meter.
· Digital type that prevents reading error.
· An ideal torque gauge for measuring rotational torque and click torque in precision instruments / electronic devices, etc.
· Stopper prevents accidental overloading.
· The measurement data can be automatically counted up in memory up to 999 items, and the sample number / maximum value / minimum value / average value in the memory can all be displayed.
· The power source is lithium coin batteries (CR2450) and can be continuously used for about 10 hours.
· USB cables can be connected to transfer data to a computer.
· Global design.
· Comes with CE marking for secure use in the EU region as well.
[Applications]
· For measurement, inspection, and tightening at fine torque.
· Checking micro-torque screwdrivers is also possible with ATGE.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATGE05CN

Part Number
ATGE05CN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

973.91 €

1 23 Days 10

Loading...

  1. 1

Basic information

Product Type Digital Type Torque adjustment range(N・m) 0.001~0.005 Minimum graduation(N・M) 0.00001
Overall Length(mm) 120 Load direction Left/Right Torque Precision(±%) 2+1digit
Details Type Digital Torque Gauge Dimension Outer Diameter(mm) 67 Chuckable diameter(mm) φ1~6.5
Mass(g) 305 Power Supply Coin Type Lithium Battery (CR2450) Specifications Handheld/fixed form

Tech Support