Straight Drill Set (Circularity ・High Durability )[HSS ] EA824BM-115

Straight Drill Set (Circularity ・High Durability )[HSS ] EA824BM-115
【Product Specifications】
・(Ultra Musashi )
・Material …HSS (High-Speed Steel )
・Small diamete drill at the tip part, end mill cutting at the two steps.
・Efficiency improves by two steps of cutting.(Combination of Centering Drill and End Mil)
・Qty. Per Unit …15 Pcs
・size (mm) …3.0 to 10.0(0.5mm interval)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA824BM-115

Part Number
EA824BM-115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

183.36 €

1 9 Days

Loading...

  1. 1

This page is Straight Drill Set (Circularity ・High Durability )[HSS ] EA824BM-115, part number EA824BM-115.
You can find the detail information about specifications and dimensions on part number EA824BM-115.

Tech Support