Pull-Stud Bolt (MAS Standard) (BT40-MAS2)

Pull-Stud Bolt (MAS Standard) BT40-MAS2
  • Volume Discount

Product Details:

Manufacturer part number: BT40-MAS2

Brand: TAKURA KOGU

Price: 41.44

Delivery time: 10 Days


Technical Data:

Angle: 60 °


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT40-MAS2

Part Number
BT40-MAS2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle
(°)

41.44 €

1 Available 10 Days 60

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT40
L(mm) 60 Detail type MAS standard

Tech Support