Ergo Torx Screwdriver

Ergo Torx Screwdriver

Click on this image to zoom in.

Click on this image to zoom in.

  • B​E​-​8​9​0​6、B​E​-​8​9​0​7、B​E​-​8​9​0​9、B​E​-​8​9​1​0、B​E​-​8​9​1​5、B​E​-​8​9​2​0、B​E​-​8​9​2​5、B​E​-​8​9​2​7、B​E​-​8​9​3​0(※写真はイメージです)
  • B​E​-​8​9​0​8、B​E​-​8​9​4​0、B​E​-​8​9​4​5(※写真はイメージです)
  • Volume Discount
[Features]
· Ergonomically designed, hand-friendly Ergo handle with elastomer.
· Has been quenched on all surfaces with the tooth ends treated with a black point finish.
· Both ends of the handle are coated with colors that will not fade.
[Applications]
· Tightening and loosening of Torx screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BE-8930
BE-8940
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
(Box/Hex/Ball-Point) Width Across Flats (mm) Overall Length
(mm)
Weight
(g)
JAN code Trusco code

33.12 €

1 10 Days T30-967​3​1​4​1​5​0​0​2​7​8​1​1498-1189

37.04 €

1 10 Days T403111637​3​1​4​1​5​0​0​2​7​8​2​8498-1197

Loading...

  1. 1

Basic information

Tip standards Torx

Tech Support