Configure

SUS Socket (Hexagonal) S3SB

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Single Product/Set Classification

Application

Socket shape

Overall length (L dimension)

(mm)

Width across flat dimension (S Measurement)

(inch)

Opposite side dimensions

(mm)

Overall Length

JAN Code

Trusco Code

Width across flat part external diameter (measurement D1)

(mm)

Maximum Outer Diameter (D1 or D2 Dimensions)

(mm)

Width across flat part depth (measurement L1)

(mm)

Through Hole I.D. (d Dimension)

(mm)

Mass

(g)

Minimum order quantity
Single Item Handle
For handwork
6 Sq.
23
1/4
-
-
-
-
10.4
16.8
4.7
5.5
19
1 pieces
Single Item Handle
For handwork
6 Sq.
23
3/4
-
-
-
-
12
16.8
5.3
7
19
1 pieces
-
-
-
-
-
12
24
4953488309263
474-3156
-
-
-
-
20
1 pieces
Single Item Handle
For handwork
6 Sq.
25
7/16
-
-
-
-
16
16.8
7.3
9.5
22
1 pieces
Single Item Handle
For handwork
6 Sq.
26
1/2
-
-
-
-
18
17.2
7.8
10
27
1 pieces
Single Item Handle
For handwork
6 Sq.
26
3/8
-
-
-
-
19.2
17.8
12
13.5
26
1 pieces
Single Item Handle
For handwork
6 Sq.
29
9/16
-
-
-
-
21.8
18.4
14
14
38
1 pieces
-
-
-
-
-
17
37.0 mm
4953488309317
775-7271
-
-
-
-
-
1 pieces
-
-
-
-
-
24
29
4953488309324
474-3199
-
-
-
-
52
1 pieces
Single Item Handle
For handwork
6 Sq.
29
7/16
-
-
-
-
27.4
22.6
15
18
62
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
46.00 €
( 54.74 € )
10 working days
46.00 €
( 54.74 € )
10 working days
49.21 €
( 58.56 € )
10 working days
50.84 €
( 60.50 € )
10 working days
51.56 €
( 61.36 € )
9 working days
53.14 €
( 63.24 € )
10 working days
61.52 €
( 73.21 € )
10 working days
61.58 €
( 73.28 € )
10 working days
63.13 €
( 75.12 € )
10 working days
64.72 €
( 77.02 € )
10 working days

More Information

Basic information

[Features]
· Stainless steel sockets in inch-size.