SUS Ratchet Handle (Holder Type): SRH3H

SUS Ratchet Handle (Holder Type): SRH3H

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Full-stainless steel ratchet handle.
· Wedge type.

(i)Remark

  • Operate the ratchet handle slowly and carefully. Be sure to completely switch between left and right.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRH3H

Part Number
SRH3H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

149.20 €

1 9 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 9.5
Socket shape 6 Sq. Overall length (L dimension)(mm) 200 Number of Ratchet Teeth 72
Size(mm) D26.5 × H27.3 × T16.1 Mass(g) 229 Material Martensitic stainless steel

This page is SUS Ratchet Handle (Holder Type): SRH3H, part number SRH3H.
You can find the detail information about specifications and dimensions on part number SRH3H.

Tech Support