Configure
  • Single Product/Set Classification
  • Application
  • Socket shape
  • Overall length (L dimension)(mm)
  • Width across flat dimension (S Measurement)(inch)
  • Opposite side dimensions(mm)
  • Overall Length
  • JAN Code
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 9 working days
    • Within 10 working days

SUS Socket (Hexagonal) S4SB

Part number:

Still undefined. 10 possible part numbers found.
Quantity:

Part number list

Number of items

Single Product/Set Classification

Application

Socket shape

Overall length (L dimension)

(mm)

Width across flat dimension (S Measurement)

(inch)

Opposite side dimensions

(mm)

Overall Length

JAN Code

Trusco Code

Width across flat part external diameter (measurement D1)

(mm)

Maximum Outer Diameter (D1 or D2 Dimensions)

(mm)

Width across flat part depth (measurement L1)

(mm)

Through Hole I.D. (d Dimension)

(mm)

Mass

(g)

Minimum order quantity
Single Item Handle
For handwork
6 Sq.
31
3/8
-
-
-
-
15.5
21.5
8
8.8
42
1 pieces
-
-
-
-
-
10
32.5
4953488309355
474-3148
-
-
-
-
44
1 pieces
Single Item Handle
For handwork
6 Sq.
33
1/2
-
-
-
-
18.8
21.5
9.8
10.5
45
1 pieces
-
-
-
-
-
22
35
4953488309379
474-0041
-
-
-
-
50
1 pieces
Single Item Handle
For handwork
6 Sq.
35.5
5/8
-
-
-
-
22.4
23
11.5
14
59
1 pieces
-
-
-
-
-
14
36.5
4953488309393
474-3172
-
-
-
-
67
1 pieces
Single Item Handle
For handwork
6 Sq.
37.5
3/4
-
-
-
-
26.5
24
18
18
78
1 pieces
Single Item Handle
For handwork
6 Sq.
38
7/16
-
-
-
-
27.4
24
17.5
18
78
1 pieces
Single Item Handle
For handwork
6 Sq.
41
7/8
-
-
-
-
29.5
26
21
18
98
1 pieces
Single Item Handle
For handwork
6 Sq.
41
3/8
-
-
-
-
31.5
26
20
20
108
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
62.25 €
( 74.08 € )
10 working days
62.26 €
( 74.09 € )
10 working days
62.28 €
( 74.11 € )
6 working days
62.32 €
( 74.16 € )
10 working days
67.90 €
( 80.80 € )
9 working days
67.97 €
( 80.88 € )
10 working days
68.07 €
( 81.00 € )
6 working days
71.63 €
( 85.24 € )
10 working days
71.80 €
( 85.44 € )
10 working days
77.37 €
( 92.07 € )
9 working days

More Information

Basic information

[Features]
· Stainless steel sockets in inch-size.