Configure
  • Overall Length(mm)
  • Type
  • Est. shipping days
    • All
    • Within 10 working days

Torsion Bit (Slim Type)

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Overall Length

    (mm)

    Mass

    (g)

    Set Content

    Minimum order quantity
    65
    117
    TBT-P2065 × 10 pcs
    1 pieces
    110
    218
    TBT-P2110 × 10 pcs
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    20.12 €
    ( 23.94 € )
    10 working days
    29.01 €
    ( 34.52 € )
    10 working days

    More Information

    Basic information

    [Features]
    · Excellent durability with high resistance to chipping.
    · The torsion area absorbs shock to reduce the load on the bit tips.
    · Cam-out that raises the bit tip is controlled.
    · Slim tip to make it easy to see the screw head.
    · Supports 18 V impact wrenches (and 14.4 V).
    · Plated to ensure resistance to corrosion.
    · Magnets added to hold screws easily.
    · Can be stored in the supplied case to avoid iron particles from attaching.
    [Specification]
    · For Rechargeable tools only.
    · Bit replacement type Screwdriver tip (+)

    Caution

    • The image is an example.