Configure
  • Particle Size(#)
  • Grindstone section external diameter(mm)
  • Grindstone section length(mm)
  • Maximum operational rotation speed(min-1)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days

Ceramic Rubber Grinding Stone With Shaft R21○○【10 pieces】

Caution

  • The image is a representative image.

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number

Particle Size

(#)

Grindstone section external diameter

(mm)

Grindstone section length

(mm)

Maximum operational rotation speed

(min-1)

Minimum order quantity
320
6
17
30,000
1 packs

10 pieces

220
10
20
20,000
1 packs

10 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
46.11 €
( 54.87 € )
6 working days
45.60 €
( 54.26 € )
6 working days

More Information

Basic information

[Features]
· A special ceramic filler is used for superior polishing power and durability.
· No clogging, with durability. Extremely economical.
[Applications]
· For polishing alloy tool steel, tool steel, carbon steel, stainless steel and general steel materials.

Caution

  • The image is a representative image.