Confirmed
  • Type
  • CAD
  • Est. shipping days
    • All
    • Within 2 working days

V-form roller stand (ROLLST)

Part number:

ROLLST.V
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
ROLLST.V
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
191.74 €
( 228.17 € )
2 working days

More Information

Basic information

Roller stands are optimal aids for supporting long and heavy workpieces. Material stand with 3-leg construction with infinitely variable height adjustment and plug-in system when the legs are mounted. Support roller galvanised steel, 50 mm diameter, 1.5 mm wall thickness, 200 mm long.

Part number has been confirmed