ART 82516 Cable Ties with Flat Head (825166300090355)

ART 82516 Cable Ties with Flat Head 825166300090355
  • Volume Discount

Product Details:

Manufacturer part number: 825166300090355

Brand: REYHER

Price: 1.56

Delivery time: 2 Days


Technical Data:

Length: 355 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825166300090355

Part Number
825166300090355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)

1.56 €

100 Available 2 Days 10355

Loading...

  1. 1

Basic information

Material Plastic Material type PA 11 Form Robusto series
Color Black Width(mm) 9

Tech Support