ART 82518 Fixing Ties Coupler for Parallel Separation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
825186300046200
825186300076380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Width
(mm)

1.80 €

500 Available 2 Days 102004.6

2.79 €

250 Available 2 Days 103807.6

Loading...

  1. 1

Basic information

Material Plastic Material type PA66 Form Impact resistant
Color Black

Tech Support