DIN 82101 D-Shackles, Forged

DIN 82101 D-Shackles, Forged
  • Volume Discount
[Specifications]
・Type: D-shackles
・Material: Steel
・Surface treatment: Zinc plated
・Nominal Ø(mm): 16-100
・DIN 82101

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
821010110160000
821010110250000
821010110400000
821010110600000
821010111000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Ø
(mm)

3.34 €

50 Available 2 Days 1016

3.68 €

50 Available 2 Days 1025

5.44 €

25 Available 2 Days 1040

7.24 €

25 Available 2 Days 1060

11.18 €

25 Available 2 Days 10100

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated DIN form A

Tech Support