Confirmed
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Easy-Mix RK-7300

Part number:

10047457
Clear
    Quantity:
    Loading...

    Product information

    You can download the technical data sheet and material safety data sheet from following link:
    Technical data sheet / 1. Material safety data sheet, 2. Material safety data sheet

     

    Part number list

    Number of items
    Part number
    10047457
    RoHS?Minimum order quantity
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    51.47 €
    ( 61.25 € )
    3 working days

    More Information

    Basic information

    WEICON Easy-Mix RK-7300 is a fast curing, solvent free structure and construction adhesive based on MMA (methyl methacrylate). RK-7300 adheres perfectly on a variety of materials and has a high adhesive strength. It can be applied universally for static and dynamic loads. High strength bondings are also possible in case of low energy plastics,
    such as PE or PP. Its high viscosity characteristics also permits material pairing with different expansion coefficients, such as plastic / aluminium or steel. Special fillers (glass beads) ensure a consistent bonding line of 0.25 mm; maximum gapbridging: 1 mm.

    Part number has been confirmed