WEICON Silicone A

WEICON Silicone A

Click on this image to zoom in.

Click on this image to zoom in.

  • 13000085
  • 13000310
  • 13001310
  • 13002310
  • 13003310
Acetate cross-linking
WEICON Silicone A adhesive and sealant contains no solvents, has acetate-crosslinking properties, is strong, permanently elastic, resistant to ageing and chemicals, temperature resistant up to +200°C (+392°F), extremely elastic (breaking elongation >500%) and can be used universally. Silicone A adheres very well to steel, aluminium, glass, ceramics, and many additional materials.
WEICON Silicone A can be used in machine and system construction, ventilation and air conditioning systems, in the energy and electrical industry, in exhibition construction and shopfitting and in many additional industrial applications.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10000408
10000409
10000411
10000418
10000423
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

8.93 €

1 3 Days 10

16.71 €

1 3 Days 10

16.71 €

1 3 Days 10

16.71 €

1 3 Days 10

16.71 €

1 3 Days 10

Loading...

  1. 1

Tech Support