Configure
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Silicone HT-300

WEICON Silicone HT-300

Click image to view enlarged image

  • 13050085
  • 13050310

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Product information

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part number list

Number of items
Part number
RoHS?Minimum order quantity
10
1 pieces
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
23.78 €
( 28.30 € )
3 working days
12.68 €
( 15.09 € )
3 working days

More Information

Basic information

High temperature resistant
WEICON HT 300 adhesive and sealant is red, high-temperature resistant (+300°C/+572°F), free of solvents, strong, and has acetatecross-linking properties. It is resistant to weathering, ageing and chemicals and is extremely elastic (breaking elongation of approx. 500%).
HT 300 is particularly suitable for heatexposed bonds and seals and adheres very well to steel, aluminium, glass, ceramics and many additional materials.
HT 300 can be used in industrial furnaces, flue gas systems, heating installations, exhaust gas routing, heating cabinets and in many additional areas.