Configure
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Anti-Seize Nickel

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Product information

    You can download the technical data sheet and material safety data sheet from following link:
    Technical data sheet / Material safety data sheet

    Part number list

    Number of items
    RoHS?Minimum order quantity
    10
    1 pieces
    10
    1 pieces
    10
    1 pieces
    10
    1 pieces
    10
    1 pieces
    10
    1 pieces
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    54.28 €
    ( 64.59 € )
    3 working days
    208.22 €
    ( 247.78 € )
    3 working days
    567.67 €
    ( 675.53 € )
    3 working days
    1,125.05 €
    ( 1,338.81 € )
    3 working days
    2,223.87 €
    ( 2,646.41 € )
    3 working days
    117.22 €
    ( 139.49 € )
    3 working days
    26.33 €
    ( 31.33 € )
    3 working days

    More Information

    Basic information

    The assembly paste was developed to resist extreme conditions. It is highly sticky, water repellent and resistant to sweet, salt and hot water as well as steam.
    The high nickel component furthermore provides protection against corroding and corrosive solvents which are contained in diluted hydrochloric acid, sulphur or nitric acid, among others. Anti-Seize Nickel can be applied at a large temperature range between -30°C to +1,450°C.
    Anti-Seize Nickel serves as corrosion protection and highperformance fitting grease for static and dynamically extremely stressed screw connections and installation parts and the application at slowly rotating system in the high-temperature range.
    The paste protects against corrosion, seizing, wear, stick-slip effects, oxidation and friction corrosion as well as electrolytic reactions, the so-called cold-sealing.
    For example, Anti-Seize Nickel can be used on seals, valves, screw connections, gear wheels, bearings, jets, conveyor belts, studs, tools or cylinders.