Confirmed
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Thread Sealing Cord DF 175

Part number:

10026655
Clear
    Quantity:
    Loading...

    Product information

    You can download the technical data sheet and material safety data sheet from following link:
    Technical data sheet / Material safety data sheet

     

    Part number list

    Number of items
    Part number
    10026655
    RoHS?Minimum order quantity
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    21.32 €
    ( 25.37 € )
    3 working days

    More Information

    Basic information

    For metal and plastic threads
    WEICON DF 175 is a patented thread sealing cord made of 100% PTFE that seals almost all metal and plastic threads permanently and safely. WEICON DF 175 reliably compensates the intermediate space on the threads and creates a PTFE film in the required thickness during the screwing procedure. This film is extremely resistant to almost all chemicals, even the most aggressive solvents, caustic agents, and acids.
    WEICON DF 175 is non-flammable and operates reliably in a temperature range from -200°C (-328°F) to +240°C (+464°F). In contrast to other sealing materials, for which the fabric solely acts as a base for the actual sealant, WEICON DF 175 itself is the sealing material. A separation of the base material and the sealing material over the service life of the screw connection is thus excluded.
    WEICON DF 175 is very economical: 1 roll replaces up to 20 rolls of PTFE tape (12 mm x 0,1 mm x 12 m).
    WEICON DF 175 is durable for an unlimited period of time and stays permanently soft and elastic.

    Part number has been confirmed