Confirmed
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

WEICON Wire Stripper No. 7-F

Part number:

10017050
Clear
  • Unit price (excl. VAT)
    57.20 €
  • Total (excl. VAT)
    57.20 €
    Price including VAT: 68.07 €
  • Expected shipping days
    3 working days
    Expected shipping date: 19.05.2025
Quantity:
Quantity available for order?239
Quantity 
?
1 - 239240+
Unit price (excluding VAT)
(Unit price including VAT)
57.20 €
(68.07 €)
57.20 €
(68.07 €)
Shipping days3 daysQuote

Product information

You can download the technical data sheet from following link:
Technical data sheet

 

Part number list

Number of items
Part number
10017050
RoHS?Minimum order quantity
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
57.20 €
( 68.07 € )
3 working days

More Information

Basic information

Tool especially designed for dismantling and stripping all common 2 or 3-core flat cables. Round cables from 0.5 mm² - 10 mm² (20 - 6 AWG) in one working step. From 10 mm², dismantling is possible in two steps. For all common stranded and solid conductors. Built-in, easily accessible side cutter up to 3 mm Ø.

Part number has been confirmed