WEICON Combi-Coax No. 3

WEICON Combi-Coax No. 3
WEICON Combi-Coax No. 3 in blister packaging The Combi-Coax No. 3 allows two- or three-level stripping of all common coaxial cables, NYM cables and flexible cables. There is no need to adjust the cutting depth. The Combi-Coax No. 3 strips coaxial cables with a diameter of 4.8 ? 7.5 mm, NYM cables of 3 x 0.75 mm² and flexible cables of 10 and 16 mm². In addition, the Combi-Coax No. 3 has an easily-accessible side cutter for cables of up to 8 mm in diameter. When the cable dismantling tool is used, an accurate cutting form is seen during stripping. For example, the cable dismantling tool?s blade on side A can be used to remove the first sheath of a coaxial cable. The inner conductor is then stripped with side B.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10013082

You can download the technical data sheet from following link:
Technical data sheet

 

Part Number
10013082
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

23.30 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Combi-Coax No. 3, part number 10013082.
You can find the detail information about specifications and dimensions on part number 10013082.

Tech Support