WEICON Electrical Installation Set 2 - No. 5 / No. S 4-28

WEICON Electrical Installation Set 2 - No. 5 / No. S 4-28
• Automatic wire stripper for 0,2 – 6,0 mm²
• Side cutter for single wires of up to 2 mm ø
• Adjustable length stop for defined
distances at e.g. WAGO-Clamps
• Cable stripper with working range of 4 – 28 mm
• Adjustable cutting blade for round and longitudinal cutting
• Ideal for the construction of switchboards

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10039676

Part Number
10039676
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

49.85 €

1 3 Days 10

Loading...

  1. 1

This page is WEICON Electrical Installation Set 2 - No. 5 / No. S 4-28, part number 10039676.
You can find the detail information about specifications and dimensions on part number 10039676.

Tech Support