Configure
  • Compatible Chuck Nominal Size
  • Jaw Height(mm)
  • Dimension A(mm)
  • Dimension B(mm)
  • Dimension C(mm)
  • Dimension D(mm)
  • Dimension F(mm)
  • Dimension G(mm)
  • Dimension H(mm)
  • Dimension K(mm)
  • Mounting bolt hole dimensions(mm)
  • Dimension I(mm)
  • Type
  • Est. shipping days
    • All
    • Within 6 working days
    • Within 14 working days

Soft Jaw For AL-HF Aluminum Nikko Hydraulic / Pneumatic Chucks【3 pieces】

Soft Jaw For AL-HF Aluminum Nikko Hydraulic / Pneumatic Chucks

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Compatible Chuck Nominal Size

Jaw Height

(mm)

Dimension A

(mm)

Dimension B

(mm)

Dimension C

(mm)

Dimension D

(mm)

Dimension F

(mm)

Dimension G

(mm)

Dimension H

(mm)

Dimension K

(mm)

Mounting bolt hole dimensions

(mm)

Dimension I

(mm)

Jaw shape

Minimum order quantity
6
35
80
27.5
35
11
43
25
M8
4
13.5
30.5
Small diameter
1 packs

3 pieces

6
60
80
27.5
60
11
43
25
M8
4
13.5
30.5
Small diameter
1 packs

3 pieces

8
40
103
34
40
14
49
30
M10
12
17
36
Tapered
1 packs

3 pieces

Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
132.97 €
( 158.23 € )
6 working days
189.30 €
( 225.27 € )
14 working days
147.99 €
( 176.11 € )
14 working days

More Information

Basic information

A wide range of lineup. AL-HF Aluminum for Nikko Hydraulic/Air Chucks