KMV Type Magnetic Block【2 Pieces Per Package】

KMV Type Magnetic Block
· Top side (V side) and end face are absorptive surfaces.
· Switch lever is removable. (Hexagon opposite side is 8 mm)
· Drip-proof and oil-resistant structure.
· A 2-piece set.
· Special grade precision finishing is also available. Contact us in advance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KMV-50D

Part Number
KMV-50D
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

634.99 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Basic information

Block Shape V Type Product Type Magnet block Magnet Attraction Force(N) 150 N (15 kgf) or more
Suction Surface Upper Surface Width(mm) 40 Depth(mm) 70
Height(mm) 50 Magnetism ON/OFF Yes Dimensions: a(mm) 36
Perpendicularity 20 Usable Diameter φ8 to φ50 Mass(kg) 1 kg x 2

This page is KMV Type Magnetic Block, part number KMV-50D.
You can find the detail information about specifications and dimensions on part number KMV-50D.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360