Configure

7230-Balancer

7230-Balancer

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Working load

(kg)

Minimum order quantity
3 - 5
1 pieces
4.5 - 7
1 pieces
6 - 10
1 pieces
9 - 14
1 pieces
13 - 17
1 pieces
16 - 21
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
382.18 €
( 454.79 € )
14 working days
303.40 €
( 361.05 € )
9 working days
312.60 €
( 371.99 € )
9 working days
326.60 €
( 388.65 € )
9 working days
343.90 €
( 409.24 € )
9 working days
435.24 €
( 517.94 € )
9 working days

More Information

Basic information

[Specifications]
・Product Type: Tool balancer

[Features]
・Very wear-resistant and high-strength plastic
・Rope drum made of low wear plastic
・Suspension swivel and swivel safety hooks
・Comes standard with safety chain and spring break protection
・Enjoy the special Spring(from Model 7228-03)
・By adjusting the stepless payload position of the screw
・Wire rope and elastic rope restrictions
・Screwdriver hook for loading cargo
・A rope lock that continuously adjusts the length of the rope
・Integrated cable drum lock device
・It's easy to change ropes
・Safety test certification
・Without automatic locking