Configure

7231-Balancer with automatic ratchet lock

7231-Balancer with automatic ratchet lock

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Working load

(kg)

Minimum order quantity
3 - 5
1 pieces
4.5 - 7
1 pieces
6 - 10
1 pieces
9 - 14
1 pieces
13 - 17
1 pieces
16 - 21
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
381.07 €
( 453.47 € )
9 working days
384.34 €
( 457.36 € )
9 working days
386.69 €
( 460.16 € )
9 working days
390.29 €
( 464.45 € )
9 working days
393.90 €
( 468.74 € )
9 working days
486.06 €
( 578.41 € )
9 working days

More Information

Basic information

[Specifications]
・Product Type: Tool balancer

[Features]
・Very wear-resistant and high-strength plastic
・Rope drum made of low wear plastic
・Suspension swivel and swivel safety hooks
・Comes standard with safety chain and spring break protection
・Enjoy the special Spring(from Model 7228-03)
・By adjusting the stepless payload position of the screw
・Wire rope and elastic rope restrictions
・Screwdriver hook for loading cargo
・A rope lock that continuously adjusts the length of the rope
・Integrated cable drum lock device
・It's easy to change ropes
・Safety test certification
・With automatic locking