Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
618.70 € ( 736.25 € ) | 9 working days |
693.10 € ( 824.79 € ) | 14 working days |
715.43 € ( 851.36 € ) | 9 working days |
734.16 € ( 873.65 € ) | 9 working days |
[Specifications]
・Product Type: Tool balancer
[Features]
・High strength aluminium sand casting
・Suspension rotatable and swivelling screw carabiner hook
・Standard with safety chain and spring break protection
・Rope drum and special spring form a closed unit
・Stepless load adjustment via adjusting screw
・Steel rope with elastic rope retraction limit
・Screw carabiner hook for attaching the load
・Integrated rope drum locking device
・Very easy rope change
・GS certified for tested safety
・With automatic locking