Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
2,286.31 € ( 2,720.71 € ) | 13 working days |
2,326.86 € ( 2,768.96 € ) | 13 working days |
2,363.50 € ( 2,812.57 € ) | 13 working days |
2,386.16 € ( 2,839.53 € ) | 13 working days |
2,504.63 € ( 2,980.51 € ) | 13 working days |
2,542.97 € ( 3,026.13 € ) | 13 working days |
2,606.39 € ( 3,101.60 € ) | 13 working days |
3,461.67 € ( 4,119.39 € ) | 13 working days |
3,499.40 € ( 4,164.29 € ) | 13 working days |
3,499.40 € ( 4,164.29 € ) | 13 working days |
3,585.50 € ( 4,266.74 € ) | 13 working days |
3,623.89 € ( 4,312.43 € ) | 13 working days |
3,662.27 € ( 4,358.10 € ) | 13 working days |
3,700.64 € ( 4,403.76 € ) | 13 working days |
3,739.03 € ( 4,449.45 € ) | 13 working days |
[Specifications]
・Product Type: Tool balancer
[Features]
・High strength aluminium sand casting
・Rope drum made of low-wear plastic
・Suspension adjustable,rotatable and swivelling high security hooks
・Standard with safety stretch chain
・Standard with fully closed special spring with spring break protection
・Stepless load adjustment via adjusting screw
・Steel rope with elastic rope retraction limit
・Rope pull-out limit to protect the rope attachment
・Screw carabiner hook for attaching the load
・Integrated rope drum locking device
・Very easy rope change
・GS certified for tested safety