Small Level Sensor, Standard Type, OL Type

Small Level Sensor, Standard Type, OL Type
  • Volume Discount
· Ideal for integrating into small, mass-produced equipment. Variety of designs available
· Not affected by tank internal pressure, temperature or specific gravity of liquids. Unlike technologies seen in other level switch constructions, this device offers extremely stable operation without being affected by temperature, pressure, liquid specific gravity, electrostatic capacitance, conductivity, etc.
· NK (Nippon Kaiji Kyokai) certified (07A008). Can be used with fuel, lubricant oil and other liquid tanks, except when using with decks, bridges and cargo tanks (OLH series; excluding side-mounting types.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OLV-2B-1000MM
OLV-2F-300MM
OLV-5-1000MM
OLV-5-300MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main body material Float material Stopper material Mounting nut material Union material Outer diameter dimensions
(mm)
Inner diameter dimensions
(mm)
Measurable specific gravity Draft dimension
(mm)
Lead wire length
(mm)
Weight
(g)
Operating temperature
(°C)
Pressure resistance
(MPa)
Sensor-side union Clearance
(mm)

46.61 €

1 Available 6 Days Brass (nickel plating)NBR foam + phenolSUS316Brass (nickel plating)Brass (nickel plating)Float: ø25 × H25Float: ø9Float: 0.6 or moreFloat: 141,000Approx. 40-10 to +901 max. (static pressure)Brass1.4

105.74 €

1 6 Days PVDFPVDFPVDFPVDF-Float: ø25 × H25Float: ø9Float: 0.9 or moreFloat: 20300Approx. 19-10 to +401 max. (static pressure)-1

81.90 €

1 5 Days SUS316SUS316LSUS316SUS316-Float: ø28 × H27Float: ø9.4Float: 0.8 or moreFloat: 191,000Approx. 37-10 to +1002 max. (static pressure)Options1.4

70.39 €

1 6 Days SUS316SUS316LSUS316SUS316-Float: ø28 × H27Float: ø9.4Float: 0.8 or moreFloat: 19300Approx. 37-10 to +1002 max. (static pressure)Options1.4

Loading...

  1. 1

Basic information

Product Type Other Measurable viscosity Float: 0.5 Pa/s (max.) Inverse characteristics
Mounting screw standards G1/8 Lead wire specifications Heat-resistant PVC coating UL1430 AWG22 (black) Lead wire tensile strength(N) 20 max.
Impact resistance 100 m/s² max. Switch hysteresis(mm) 1.5 ±1

Tech Support