Small, Side-Mounting-Type Level Sensor SH-10 (Part Numbers)

Small, Side-Mounting-Type Level Sensor SH-10
  • Volume Discount
· Integrating-type for small, mass-produced equipment. Ideal for any liquid level detection
· Easy, screw-in installation to the tank side wall from the outside.
· Compatible with liquids with a specific gravity of 0.6 or higher.
· Switch between ON/OFF by simply rotating the mounting position 180°.
· Highly corrosion-resistant material: uses SCS14 (SUS316 equivalent.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SH-10-1000MM
SH-10-300MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lead wire length
(mm)

174.85 €

1 Available 6 Days 1,000

158.84 €

1 Available 6 Days 300

Loading...

  1. 1

Basic information

Product Type Other Float material SUS316L Mounting dimensions R1/2
Mounting material SUS316 Float dimensions ø17 × L70 mm Weight(g) Approx. 140
Operating temperature(°C) -10 to +120 Pressure resistance(MPa) Float: 1 max. Lead wire specifications PE coating (UL3266, AWG22)
Impact resistance 100 m/s² max. Float movement range(mm) Approx. +15 to -72 Operating fluid position ON -5 (-10 to +5)
Liquid specific gravity 0.6 or more

Tech Support