Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Cylinder-With-Round Tip Shape

Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Cylinder-With-Round Tip Shape
  • Volume Discount
This is a cylinder type carbide rotary cutter for cutting difficult-to-cut materials.
[Shank Diameter (mm)]6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B10-S

Part Number
B10-S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

108.62 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Product Type Shank Diameter 6 mm Shape Round tip type cylinder blade diameter(mm) 9.7
Blade Length(mm) 20 Overall length(mm) 60 Applications For cutting hard-to-cut material
JAN code 2041340206101

This page is Carbide Rotary Cutter For Cutting Hard-To-Cut Material, Cylinder-With-Round Tip Shape, part number B10-S.
You can find the detail information about specifications and dimensions on part number B10-S.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360