Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
375766 |
375782 |
375808 |
375816 |
375824 |
375832 |
375840 |
375857 |
375865 |
375873 |
375881 |
375899 |
375907 |
375915 |
375923 |
375949 |
375964 |
375980 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | B1 | Clamping force max.* (kN) | Clamping bolt | H1 | Support extension 6312V | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
106.50 € | 1 | 5 Days | 10 | 13 | 30 | M12x100 | 0-30 | - | 639 | ||
114.49 € | 1 | 5 Days | 10 | 13 | 30 | M12x125 | 0-55 | - | 659 | ||
118.81 € | 1 | 5 Days | 10 | 17 | 40 | M12x125 | 0-50 | - | 1535 | ||
316.59 € | 1 | 5 Days | 10 | 21 | 60 | M20x250 | 30-141 | M16x55 | 3428 | ||
119.54 € | 1 | 5 Days | 10 | 17 | 40 | M12x160 | 0-70 | - | 1558 | ||
261.54 € | 1 | 5 Days | 10 | 21 | 60 | M20x315 | 40-190 | M16x90 | 3704 | ||
119.54 € | 1 | 5 Days | 10 | 17 | 40 | M16x125 | 0-40 | - | 1660 | ||
320.96 € | 1 | 5 Days | 10 | 25 | 75 | M20x315 | 50-175 | M20x69 | 5438 | ||
123.16 € | 1 | 5 Days | 10 | 17 | 40 | M16x160 | 0-70 | - | 1718 | ||
350.66 € | 1 | 5 Days | 10 | 25 | 75 | M20x400 | 50-220 | M20x109 | 5873 | ||
176.78 € | 1 | 5 Days | 10 | 21 | 60 | M20x160 | 0-40 | - | 2754 | ||
331.82 € | 1 | 5 Days | 10 | 25 | 75 | M24x315 | 45-180 | M20x69 | 5850 | ||
177.50 € | 1 | 5 Days | 10 | 21 | 60 | M20x200 | 0-80 | - | 2834 | ||
357.18 € | 1 | 5 Days | 10 | 25 | 75 | M24x400 | 45-215 | M20x109 | 6350 | ||
230.40 € | 1 | 5 Days | 10 | 25 | 75 | M20x200 | 0-70 | - | 4072 | ||
235.45 € | 1 | 5 Days | 10 | 25 | 75 | M20x250 | 0-100 | - | 4172 | ||
238.37 € | 1 | 5 Days | 10 | 25 | 75 | M24x200 | 0-50 | - | 4374 | ||
244.16 € | 1 | 5 Days | 10 | 25 | 75 | M24x250 | 0-100 | - | 4524 |
Loading...
Configure
Basic Attributes
B1
Clamping force max.*(kN)
Clamping bolt
H1
Support extension 6312V
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes