6315GN Forked clamp with shoe

6315GN Forked clamp with shoe
Forked clamp with shoe Tempering steel, varnished. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70862
70870
70888
70896
70904
70912
70920
70938
70946
70953
70961
70979
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA B1 B2 B3 For clamping screw inch For clamping screw metric L1 L2 L3 Weight
(g)

35.23 €

1 5 Days 1015930165/16M81003218240

44.54 €

1 5 Days 10201130203/8M101253824380

35.46 €

1 5 Days 10251440241/2M12 M141604730800

39.89 €

1 5 Days 10251440241/2M12 M142004730950

47.41 €

1 5 Days 10301850285/8M16 M1820057361500

59.60 €

1 5 Days 10301850285/8M16 M1825057361850

87.17 €

1 5 Days 10402260353/4M20 M2225068452900

107.48 €

1 5 Days 10402260353/4M20 M2231568453600

92.56 €

1 5 Days 10402670431M2425083563400

106.29 €

1 5 Days 10402670431M2431583564300

179.73 €

1 5 Days 10503380501 1/4M3031588566000

207.79 €

1 5 Days 10503380501 1/4M3040088567300

Loading...

  1. 1

Tech Support