6319D Dished washer

6319D Dished washer
  • Volume Discount
Dished washer made of C45. Designed for screw solidity in compliance with 12.9. Limited for use on flat closed ring areas (not allowed for elongated holes, we recommend DIN 6319G for these). The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
87171
87197
87239
87254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD2 D4 H3 max.*
(kN)
Packaging Unit Size Weight
(g)

5.15 €

1 Available 5 Days 1014,2245,065100M1210

5.46 €

1 Available 5 Days 1019,0306,212550M1619

6.63 €

1 Available 5 Days 1023,2367,519625M2032

8.43 €

1 Available 5 Days 1028,0449,528125M2463

Loading...

  1. 1

Tech Support