6323 Loose type tenons

6323 Loose type tenons
  • Volume Discount
Loose type tenons Steel C15, case hardened and ground. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71811
71829
71837
71845
71852
71860
71878
71886
71894
71902
71910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH1 H2 H3 H4 L Nominal width of T-slot on fixture B1 Nominal width of T-slot on machine B2 Weight
(g)

38.97 €

1 Available 5 Days 1012,03,6--20121020

32.90 €

1 Available 5 Days 1028,6-5,5920121245

56.52 €

1 Available 5 Days 1014,05,5--32201250

57.52 €

1 Available 5 Days 1014,05,5--32201455

57.52 €

1 Available 5 Days 1014,05,5--32201660

57.52 €

1 Available 5 Days 1014,05,5--32201865

51.88 €

1 5 Days 1045,5-716322020200

81.86 €

1 5 Days 1050,5-718402022290

89.85 €

1 5 Days 1055,5-720402024350

97.79 €

1 5 Days 1061,5-724402028460

127.52 €

1 5 Days 1076,5-730502036940

Loading...

  1. 1

Tech Support