6348PP Parallel supports-pairs, precision, 100 mm long

6348PP Parallel supports-pairs, precision, 100 mm long
Parallel supports-pairs, precision, 100 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height 0.01 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
371120
371138
371146
371153
371161
371179
371187
371195
371203
371211
371229
371237
371245
371252
371260
371278
371286
371294
371302
371310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB H Weight

76.07 €

1 5 Days 102516kg

76.07 €

1 5 Days 1021031kg

76.07 €

1 5 Days 1021547kg

76.07 €

1 5 Days 1022062kg

78.24 €

1 5 Days 103628kg

78.24 €

1 5 Days 1031151kg

78.24 €

1 5 Days 1031675kg

78.24 €

1 5 Days 1032198kg

80.42 €

1 5 Days 104744kg

80.42 €

1 5 Days 1041275kg

80.42 €

1 5 Days 10417106kg

80.42 €

1 5 Days 10422137kg

83.31 €

1 5 Days 105862kg

83.31 €

1 5 Days 10513101kg

83.31 €

1 5 Days 10518140kg

83.31 €

1 5 Days 10523179kg

84.76 €

1 5 Days 106984kg

84.76 €

1 5 Days 10614131kg

84.76 €

1 5 Days 10619178kg

84.76 €

1 5 Days 10624224kg

Loading...

  1. 1

Basic information

L 100

Tech Support