6348PP Parallel supports-pairs, precision, 125 mm long

6348PP Parallel supports-pairs, precision, 125 mm long
Parallel supports-pairs, precision, 125 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height 0.01 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
371328
371336
371344
371351
371369
371377
371385
371393
371401
371419
371427
371435
371443
371450
371468
371476
371484
371492
371500
371518
371526
371534
371542
371559
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB H Weight

84.76 €

1 5 Days 10811171kg

84.76 €

1 5 Days 10816249kg

84.76 €

1 5 Days 10821326kg

87.66 €

1 5 Days 10826404kg

87.66 €

1 5 Days 10831482kg

87.66 €

1 5 Days 10836561kg

87.66 €

1 5 Days 101013253kg

87.66 €

1 5 Days 101018351kg

87.66 €

1 5 Days 101023448kg

90.55 €

1 5 Days 101028545kg

90.55 €

1 5 Days 101033642kg

90.55 €

1 5 Days 101038741kg

90.55 €

1 5 Days 101215350kg

90.55 €

1 5 Days 101220466kg

90.55 €

1 5 Days 101225583kg

95.64 €

1 5 Days 101230700kg

95.64 €

1 5 Days 101235817kg

95.64 €

1 5 Days 101240933kg

95.64 €

1 5 Days 101417462kg

95.64 €

1 5 Days 101422599kg

95.64 €

1 5 Days 101427734kg

96.37 €

1 5 Days 101432871kg

96.37 €

1 5 Days 1014371009kg

96.37 €

1 5 Days 1014421144kg

Loading...

  1. 1

Basic information

L 125

Tech Support