6348SP Parallel supports-set, super-precision

6348SP Parallel supports-set, super-precision
Parallel supports-set, super-precision In wooden stand.
Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height and width 0.01 mm.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75606
75614
75648
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSL Pair Size Weight

1,328.74 €

1 5 Days 101002010011kg

1,382.34 €

1 5 Days 101252412514kg

1,431.62 €

1 5 Days 101502415017kg

Loading...

  1. 1

Tech Support