6400M Screw jack with flat support and magnetic base

6400M Screw jack with flat support and magnetic base
Screw jack with flat support and magnetic base Centring hole dia. 12 mm. Spindle: Self-locking trapezoidal thread with final stop. Painted tempered steel. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
73320
73361
73403
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH Size Weight
(g)

90.58 €

1 5 Days 1052 - 6262700

93.46 €

1 5 Days 1060 - 8080770

95.19 €

1 5 Days 1080 - 1101101050

Loading...

  1. 1

Basic information

D1 50 D2 50 D3 55
F max.(kN) 100 TR 30x4

Tech Support