6401 Aluminium screw jack

6401 Aluminium screw jack
Aluminium screw jack Centring hole dia. 12 mm. Spindle: Tempering steel, blued, Trapezoidal thread, self-locking with end stopbody. Base: Aluminium 400 N/mm2 tensile strength. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
75770
75788
75796
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH Size Weight
(g)

65.07 €

1 5 Days 1042 - 5252370

77.64 €

1 5 Days 1050 - 7070430

91.96 €

1 5 Days 1070 - 100100600

Loading...

  1. 1

Basic information

D1 50 D2 50 F max.(kN) 30
TR 30x4

Tech Support